How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | G: | 3.26 |
| I: | 6.1 in | BF: | 0.53 |
| AJ: | 7.25 | AK: | 8.5 |
| AB: | 6.38 | BD: | 9 |
| P: | 3.69 in | AA: | 14 |
| V: | 2.75 in | AF: | 0.38 |
| AG: | 8.5 | T: | 1.938 |
| BE1: | 0.5 in | H: | 0.53 in |
| LQ1: | 7.21 in | AE2: | 0.63 |
| LL: | 4.25 in | D: | 4.5 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Model Code: | 42YF | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 6.24 |
| Output Diameter (in): | 1.938 in | Ratio Range: | 25:1 |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Output RPM: | 70 |
| Bore Code: | 31 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

