How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | LQ1: | 7.21 in |
| LL: | 4.25 in | AA: | 14 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| H: | 0.53 in | D: | 4.5 |
| BE1: | 0.5 in | AF: | 0.38 |
| BF: | 0.53 | BD: | 9 |
| P: | 3.69 in | T: | 1.938 |
| G: | 3.26 | AG: | 8.5 |
| AJ: | 7.25 | AB: | 6.38 |
| V: | 2.75 in | AE2: | 0.63 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Model Code: | 42YF | Ratio: | 25:1 |
| Input HP @ 1750 RPM: | 6.24 | Series Code: | OE |
| Assembly: | YF-2 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 70 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Ratio Range: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Bore Code: | 31 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.938 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

