How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | H: | 0.53 in |
| V: | 2.75 in | BE1: | 0.5 in |
| AE2: | 0.63 | I: | 6.1 in |
| G: | 3.26 | AK: | 8.5 |
| AB: | 6.38 | P: | 3.69 in |
| BD: | 9 | AA: | 14 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | BF: | 0.53 |
| LQ1: | 7.21 in | AF: | 0.38 |
| LL: | 4.25 in | T: | 1.938 |
Technical Specifications
| Series Code: | OE | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Output Diameter (in): | 1.938 in | Output RPM: | 58.3 |
| Model Code: | 42YF | Input HP @ 1750 RPM: | 5.23 |
| Output Key: | 1/2 X 3.38 | Assembly: | YF-2 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Ratio: | 30:1 | Bore Code: | 31 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

