How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AK: | 8.5 |
| AF: | 0.38 | I: | 6.1 in |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | LQ1: | 7.21 in |
| LL: | 4.25 in | AJ: | 7.25 |
| G: | 3.26 | AG: | 8.5 |
| T: | 1.938 | AE2: | 0.63 |
| H: | 0.53 in | BF: | 0.53 |
| AA: | 14 | P: | 3.69 in |
| BD: | 9 | V: | 2.75 in |
Technical Specifications
| Output Diameter (in): | 1.938 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Assembly: | YF-2 | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.2 |
| Model Code: | 42YF | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Bore Code: | 31 | Ratio Range: | 40:1 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

