How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | Center Distance (in): | 4.25 in |
| AK: | 8.5 | BE1: | 0.5 in |
| V: | 2.75 in | I: | 6.1 in |
| D: | 4.5 | AJ: | 7.25 |
| BF: | 0.53 | AE2: | 0.63 |
| BD: | 9 | P: | 3.69 in |
| G: | 3.26 | LL: | 4.25 in |
| AF: | 0.38 | LQ1: | 7.21 in |
| AB: | 6.38 | H: | 0.53 in |
| AG: | 8.5 | T: | 1.938 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.938 in |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 15.5 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Series Code: | OE |
| Ratio: | 5:1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.125 | Bore Code: | 31 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 339 |
| Model Code: | 42YF | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

