How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AB: | 6.38 |
| D: | 4.5 | AF: | 0.38 |
| V: | 2.75 in | I: | 6.1 in |
| Center Distance (in): | 4.25 in | BD: | 9 |
| T: | 1.938 | H: | 0.53 in |
| AK: | 8.5 | AG: | 8.5 |
| AA: | 14 | AJ: | 7.25 |
| BF: | 0.53 | LL: | 4.25 in |
| BE1: | 0.5 in | LQ1: | 7.21 in |
| P: | 3.69 in | AE2: | 0.63 |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 1.938 in |
| Output Key: | 1/2 X 3.38 | Ratio: | 5:1 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Model Code: | 42YF | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 15.5 | Service Factor: | 1 |
| Output RPM: | 339 | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | OE |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

