How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | LL: | 4.25 in |
| P: | 3.69 in | AK: | 8.5 |
| AJ: | 7.25 | BD: | 9 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AE2: | 0.63 | BF: | 0.53 |
| V: | 2.75 in | G: | 3.26 |
| LQ1: | 7.21 in | AG: | 8.5 |
| AB: | 6.38 | BE1: | 0.5 in |
| I: | 6.1 in | AA: | 14 |
| T: | 1.938 | H: | 0.53 in |
Technical Specifications
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Model Code: | 42YF |
| Output Shaft Assembly Code: | 2 | Ratio: | 5:1 |
| Product Type: | Right Angle | Bore Code: | 31 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output RPM: | 339 | Output Diameter (in): | 1.938 in |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 15.5 | Assembly: | YF-2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

