How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AA: | 14 |
| AE2: | 0.63 | P: | 3.69 in |
| AG: | 8.5 | BE1: | 0.5 in |
| H: | 0.53 in | I: | 6.1 in |
| AB: | 6.38 | V: | 2.75 in |
| AJ: | 7.25 | LL: | 4.25 in |
| AF: | 0.38 | LQ1: | 7.21 in |
| D: | 4.5 | BD: | 9 |
| AK: | 8.5 | G: | 3.26 |
| Center Distance (in): | 4.25 in | T: | 1.938 |
Technical Specifications
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output RPM: | 35 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 3.39 |
| Ratio Range: | 50:1 | Bore Code: | 31 |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.938 in | Series Code: | OE |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

