How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | LL: | 4.25 in |
| V: | 2.75 in | AJ: | 7.25 |
| H: | 0.53 in | AG: | 8.5 |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in | AF: | 0.38 |
| BD: | 9 | LQ1: | 7.21 in |
| D: | 4.5 | AB: | 6.38 |
| BF: | 0.53 | T: | 1.938 |
| G: | 3.26 | AA: | 14 |
| P: | 3.69 in | AK: | 8.5 |
Technical Specifications
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 14.1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Output Diameter (in): | 1.938 in | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Model Code: | 42YF | Bore Code: | 31 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

