How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AA: | 14 |
| LQ1: | 7.21 in | BE1: | 0.5 in |
| AJ: | 7.25 | AB: | 6.38 |
| I: | 6.1 in | T: | 1.938 |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| BF: | 0.53 | V: | 2.75 in |
| H: | 0.53 in | D: | 4.5 |
| AF: | 0.38 | P: | 3.69 in |
| AE2: | 0.63 | AG: | 8.5 |
| G: | 3.26 | LL: | 4.25 in |
Technical Specifications
| Bore Code: | 31 | Ratio: | 80:1 |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.938 in |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 1.79 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 21.9 | Model Code: | 42YF |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Series Code: | OE | Assembly: | YF-2 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

