How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AF: | 0.38 |
| LL: | 4.25 in | AB: | 6.38 |
| AA: | 14 | LQ1: | 7.21 in |
| AJ: | 7.25 | AE2: | 0.63 |
| BF: | 0.53 | G: | 3.26 |
| P: | 3.69 in | T: | 1.938 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| AG: | 8.5 | I: | 6.1 in |
| AK: | 8.5 | H: | 0.53 in |
| D: | 4.5 | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.375 | Output Key: | 1/2 X 3.38 |
| Model Code: | 42YF | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.938 in | Ratio: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input HP @ 1750 RPM: | 12.9 | Bore Code: | 31 |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

