How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BE1: | 0.5 in |
| T: | 1.938 | G: | 3.26 |
| AE2: | 0.63 | LL: | 4.25 in |
| I: | 6.1 in | P: | 3.69 in |
| AK: | 8.5 | AA: | 14 |
| D: | 4.5 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| LQ1: | 7.21 in | AG: | 8.5 |
| AB: | 6.38 | BF: | 0.53 |
| H: | 0.53 in | V: | 2.75 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Model Code: | 42YF | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.938 in | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Ratio Range: | 20:1 | Series Code: | OE |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 7.59 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Bore Code: | 31 | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

