How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | LL: | 4.25 in |
| AE2: | 0.63 | AB: | 6.38 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| AK: | 8.5 | I: | 6.1 in |
| P: | 3.69 in | BD: | 9 |
| LQ1: | 7.21 in | BF: | 0.53 |
| AJ: | 7.25 | D: | 4.5 |
| T: | 1.938 | AG: | 8.5 |
| V: | 2.75 in | H: | 0.53 in |
| G: | 3.26 | BE1: | 0.5 in |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 87.5 |
| Series Code: | OE | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Output Key: | 1/2 X 3.38 | Model Code: | 42YF |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 7.59 |
| Motor Frame Size: | 210TC | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 X 5/32 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Output Diameter (in): | 1.938 in | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 20:1 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

