How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | I: | 6.1 in |
| P: | 3.69 in | AK: | 8.5 |
| BD: | 9 | AF: | 0.38 |
| LQ1: | 7.21 in | T: | 1.938 |
| G: | 3.26 | V: | 2.75 in |
| AB: | 6.38 | BE1: | 0.5 in |
| BF: | 0.53 | AA: | 14 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| H: | 0.53 in | D: | 4.5 |
| LL: | 4.25 in | AE2: | 0.63 |
Technical Specifications
| Series Code: | OE | Assembly: | YF-2 |
| Input Bore (C Face): | 1.375 | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Bore Code: | 31 | Input Keyway (C Face): | 5/16 X 5/32 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 6.24 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.938 in |
| Input RPM: | 1,750 | Output RPM: | 70 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

