How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | D: | 4.5 |
| G: | 3.26 | AK: | 8.5 |
| LQ1: | 7.21 in | AJ: | 7.25 |
| H: | 0.53 in | T: | 1.938 |
| BD: | 9 | LL: | 4.25 in |
| P: | 3.69 in | V: | 2.75 in |
| BF: | 0.53 | AA: | 14 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| AF: | 0.38 | AB: | 6.38 |
| AE2: | 0.63 | I: | 6.1 in |
Technical Specifications
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.23 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.938 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Bore Code: | 31 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Model Code: | 42YF |
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Input Bore (C Face): | 1.375 |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

