How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | I: | 6.1 in |
| AB: | 6.38 | BF: | 0.53 |
| AJ: | 7.25 | BD: | 9 |
| T: | 1.938 | AA: | 14 |
| BE1: | 0.5 in | G: | 3.26 |
| AK: | 8.5 | V: | 2.75 in |
| H: | 0.53 in | AG: | 8.5 |
| LQ1: | 7.21 in | D: | 4.5 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| AF: | 0.38 | AE2: | 0.63 |
Technical Specifications
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 5.23 |
| Output RPM: | 58.3 | Output Diameter (in): | 1.938 in |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | YF-2 |
| Motor Frame Size: | 210TC | Ratio: | 30:1 |
| Housing Material: | Cast Iron | Model Code: | 42YF |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 1.375 | Ratio Range: | 30:1 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

