How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| V: | 2.75 in | BD: | 9 |
| D: | 4.5 | AJ: | 7.25 |
| T: | 1.938 | H: | 0.53 in |
| BE1: | 0.5 in | AA: | 14 |
| I: | 6.1 in | AB: | 6.38 |
| LQ1: | 7.21 in | AE2: | 0.63 |
| AF: | 0.38 | G: | 3.26 |
| BF: | 0.53 | AK: | 8.5 |
| LL: | 4.25 in | P: | 3.69 in |
Technical Specifications
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Output RPM: | 58.3 | Assembly: | YF-2 |
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 5.23 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 5/16 X 5/32 |
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Ratio: | 30:1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Model Code: | 42YF | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

