How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | H: | 0.53 in |
| D: | 4.5 | LL: | 4.25 in |
| BD: | 9 | BE1: | 0.5 in |
| LQ1: | 7.21 in | AE2: | 0.63 |
| G: | 3.26 | AG: | 8.5 |
| AJ: | 7.25 | AK: | 8.5 |
| T: | 1.938 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| BF: | 0.53 | AF: | 0.38 |
| V: | 2.75 in | AA: | 14 |
Technical Specifications
| Center Distance (in): | 4.25 | Bore Code: | 31 |
| Assembly: | YF-2 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 4.2 | Series Code: | OE |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Model Code: | 42YF | Gear Type: | Worm |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

