How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | BE1: | 0.5 in |
| AF: | 0.38 | LL: | 4.25 in |
| H: | 0.53 in | D: | 4.5 |
| I: | 6.1 in | AJ: | 7.25 |
| AK: | 8.5 | LQ1: | 7.21 in |
| T: | 1.938 | AB: | 6.38 |
| V: | 2.75 in | BD: | 9 |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| P: | 3.69 in | AA: | 14 |
| G: | 3.26 | AE2: | 0.63 |
Technical Specifications
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Bore Code: | 31 | Service Factor: | 1 |
| Model Code: | 42YF | Ratio: | 5:1 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 15.5 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Assembly: | YF-2 | Ratio Range: | 5:1 |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Output RPM: | 339 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Diameter (in): | 1.938 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

