How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | D: | 4.5 |
| V: | 2.75 in | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| BF: | 0.53 | AB: | 6.38 |
| LQ1: | 7.21 in | P: | 3.69 in |
| AA: | 14 | AJ: | 7.25 |
| AG: | 8.5 | AE2: | 0.63 |
| BD: | 9 | BE1: | 0.5 in |
| G: | 3.26 | T: | 1.938 |
| I: | 6.1 in | H: | 0.53 in |
Technical Specifications
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Bore Code: | 31 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 15.5 |
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Style: | C-Face Quill | Ratio Range: | 5:1 |
| Center Distance (in): | 4.25 | Model Code: | 42YF |
| No. of Gear Reductions: | Single | Output RPM: | 339 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

