How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | V: | 2.75 in |
| P: | 3.69 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | LQ1: | 7.21 in |
| AA: | 14 | H: | 0.53 in |
| G: | 3.26 | BD: | 9 |
| I: | 6.1 in | BF: | 0.53 |
| AE2: | 0.63 | AJ: | 7.25 |
| BE1: | 0.5 in | AB: | 6.38 |
| LL: | 4.25 in | AK: | 8.5 |
| D: | 4.5 | AF: | 0.38 |
Technical Specifications
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output RPM: | 35 |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 3.39 | Assembly: | YF-2 |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio Range: | 50:1 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Output Key: | 1/2 X 3.38 | Model Code: | 42YF |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

