How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | BD: | 9 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| V: | 2.75 in | AF: | 0.38 |
| BE1: | 0.5 in | AB: | 6.38 |
| AJ: | 7.25 | P: | 3.69 in |
| I: | 6.1 in | T: | 1.938 |
| D: | 4.5 | AK: | 8.5 |
| AA: | 14 | AE2: | 0.63 |
| H: | 0.53 in | AG: | 8.5 |
| G: | 3.26 | BF: | 0.53 |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio: | 60:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Bore Code: | 31 | Input HP @ 1750 RPM: | 2.7 |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 2 |
| Model Code: | 42YF | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.938 in |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

