How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AE2: | 0.63 |
| BF: | 0.53 | AA: | 14 |
| I: | 6.1 in | LL: | 4.25 in |
| G: | 3.26 | AF: | 0.38 |
| BE1: | 0.5 in | T: | 1.938 |
| AG: | 8.5 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| LQ1: | 7.21 in | P: | 3.69 in |
| H: | 0.53 in | AB: | 6.38 |
| AJ: | 7.25 | BD: | 9 |
Technical Specifications
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Assembly: | YF-2 |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Model Code: | 42YF |
| Input HP @ 1750 RPM: | 14.1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Motor Frame Size: | 210TC | Output RPM: | 233 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Bore Code: | 31 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

