How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AA: | 14 |
| AF: | 0.38 | AE2: | 0.63 |
| I: | 6.1 in | AK: | 8.5 |
| LL: | 4.25 in | LQ1: | 7.21 in |
| D: | 4.5 | H: | 0.53 in |
| BD: | 9 | G: | 3.26 |
| T: | 1.938 | AB: | 6.38 |
| BE1: | 0.5 in | AJ: | 7.25 |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | AG: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Direction: | 2 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Bore Code: | 31 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | Model Code: | 42YF |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.938 in | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 14.1 | Housing Material: | Cast Iron |
| Output RPM: | 233 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

