How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | P: | 3.69 in |
| BF: | 0.53 | AJ: | 7.25 |
| H: | 0.53 in | LQ1: | 7.21 in |
| D: | 4.5 | BD: | 9 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | V: | 2.75 in |
| AG: | 8.5 | LL: | 4.25 in |
| BE1: | 0.5 in | AB: | 6.38 |
| I: | 6.1 in | AF: | 0.38 |
| AK: | 8.5 | G: | 3.26 |
Technical Specifications
| Motor Frame Size: | 210TC | Series Code: | OE |
| Ratio: | 80:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.79 | Ratio Range: | 80:1 |
| Output Diameter (in): | 1.938 in | Assembly: | YF-2 |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Key: | 1/2 X 3.38 |
| Model Code: | 42YF | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Bore Code: | 31 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

