How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AK: | 8.5 |
| T: | 1.938 | H: | 0.53 in |
| LL: | 4.25 in | BE1: | 0.5 in |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| P: | 3.69 in | D: | 4.5 |
| AF: | 0.38 | BF: | 0.53 |
| LQ1: | 7.21 in | I: | 6.1 in |
| AB: | 6.38 | AA: | 14 |
| G: | 3.26 | AG: | 8.5 |
| BD: | 9 | AE2: | 0.63 |
Technical Specifications
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Bore Code: | 31 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Model Code: | 42YF |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Output RPM: | 21.9 |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.79 | Output Diameter (in): | 1.938 in |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 80:1 |
| Input Bore (C Face): | 1.375 | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Ratio: | 80:1 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

