How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AG: | 8.5 |
| AF: | 0.38 | V: | 2.75 in |
| AA: | 14 | BE1: | 0.5 in |
| P: | 3.69 in | LQ1: | 7.77 in |
| AK: | 8.5 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| LL: | 4.25 in | H: | 0.53 in |
| AB: | 6.38 | D: | 4.5 |
| T: | 1.938 | AJ: | 7.25 |
| G: | 3.26 | AE2: | 0.63 |
Technical Specifications
| Output Diameter (in): | 1.938 in | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output RPM: | 175 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | 2 | Ratio Range: | 10:1 |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Gear Type: | Worm | Model Code: | 42YF |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Motor Frame Size: | 250TC | Input HP @ 1750 RPM: | 12.9 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

