How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.77 in | G: | 3.26 |
| I: | 6.1 in | D: | 4.5 |
| AF: | 0.38 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | T: | 1.938 |
| V: | 2.75 in | LL: | 4.25 in |
| BE1: | 0.5 in | AB: | 6.38 |
| AK: | 8.5 | P: | 3.69 in |
| BD: | 9 | BF: | 0.53 |
| H: | 0.53 in | AG: | 8.5 |
| AJ: | 7.25 | AA: | 14 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/8 X 3/16 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input HP @ 1750 RPM: | 12.9 | Ratio: | 10:1 |
| Model Code: | 42YF | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Bore Code: | 31 |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Input Bore (C Face): | 1.625 | Assembly: | YF-2 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.938 in |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

