How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AG: | 8.5 |
| LQ1: | 7.77 in | Center Distance (in): | 4.25 in |
| AA: | 14 | AF: | 0.38 |
| AJ: | 7.25 | BE1: | 0.5 in |
| D: | 4.5 | BD: | 9 |
| LL: | 4.25 in | G: | 3.26 |
| V: | 2.75 in | P: | 3.69 in |
| BF: | 0.53 | AE2: | 0.63 |
| H: | 0.53 in | T: | 1.938 |
| AK: | 8.5 | I: | 6.1 in |
Technical Specifications
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Series Code: | OE | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Model Code: | 42YF |
| Output Diameter (in): | 1.938 in | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Bore Code: | 31 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.625 | Housing Material: | Cast Iron |
| Motor Frame Size: | 250TC | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 12.9 | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

