How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | I: | 6.1 in |
| BF: | 0.53 | V: | 2.75 in |
| BE1: | 0.5 in | AA: | 14 |
| AB: | 6.38 | D: | 4.5 |
| T: | 1.938 | LL: | 4.25 in |
| G: | 3.26 | AE2: | 0.63 |
| AK: | 8.5 | P: | 3.69 in |
| LQ1: | 7.77 in | H: | 0.53 in |
| AJ: | 7.25 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | BD: | 9 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output RPM: | 17.5 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.625 |
| Service Factor: | 1 | Model Code: | 42YF |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Diameter (in): | 1.938 in | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | Ratio: | 100:1 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Bore Code: | 31 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.2 | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

