How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | BF: | 0.53 |
| AA: | 14 | H: | 0.53 in |
| AJ: | 7.25 | AF: | 0.38 |
| AE2: | 0.63 | P: | 3.69 in |
| AG: | 8.5 | D: | 4.5 |
| AK: | 8.5 | T: | 1.938 |
| BD: | 9 | V: | 2.75 in |
| G: | 3.26 | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| LL: | 4.25 in | LQ1: | 7.77 in |
Technical Specifications
| Center Distance (in): | 4.25 | Assembly: | YF-2 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Model Code: | 42YF |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Bore Code: | 31 | Input HP @ 1750 RPM: | 9.3 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output RPM: | 117 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 1.938 in |
| Motor Frame Size: | 250TC | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

