How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | H: | 0.53 in |
| D: | 4.5 | T: | 1.938 |
| V: | 2.75 in | AB: | 6.38 |
| BE1: | 0.5 in | LQ1: | 7.77 in |
| I: | 6.1 in | P: | 3.69 in |
| BD: | 9 | AK: | 8.5 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| LL: | 4.25 in | AF: | 0.38 |
| G: | 3.26 | AA: | 14 |
| AE2: | 0.63 | BF: | 0.53 |
Technical Specifications
| Motor Frame Size: | 250TC | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| Assembly: | YF-2 | Input Bore (C Face): | 1.625 |
| Input Keyway (C Face): | 3/8 X 3/16 | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 6.24 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Model Code: | 42YF |
| Output Shaft Assembly Code: | 2 | Output RPM: | 70 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.938 in |
| Bore Code: | 31 | Ratio: | 25:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

