How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | T: | 1.938 |
| BD: | 9 | P: | 3.69 in |
| H: | 0.53 in | AJ: | 7.25 |
| G: | 3.26 | AF: | 0.38 |
| AA: | 14 | D: | 4.5 |
| LL: | 4.25 in | AE2: | 0.63 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| V: | 2.75 in | AK: | 8.5 |
| AG: | 8.5 | BE1: | 0.5 in |
| LQ1: | 7.77 in | AB: | 6.38 |
Technical Specifications
| Bore Code: | 31 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Model Code: | 42YF |
| Motor Frame Size: | 250TC | Input Bore (C Face): | 1.625 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio: | 25:1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 6.24 | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

