How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 6.1 in |
| AJ: | 7.25 | AE2: | 0.63 |
| AA: | 14 | G: | 3.26 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| D: | 4.5 | BE1: | 0.5 in |
| T: | 1.938 | BF: | 0.53 |
| AK: | 8.5 | P: | 3.69 in |
| LL: | 4.25 in | AG: | 8.5 |
| LQ1: | 7.77 in | AB: | 6.38 |
| H: | 0.53 in | AF: | 0.38 |
Technical Specifications
| Input Keyway (C Face): | 3/8 X 3/16 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 250TC | Model Code: | 42YF |
| Output Diameter (in): | 1.938 in | Input Bore (C Face): | 1.625 |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Bore Code: | 31 |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Series Code: | OE | Assembly: | YF-2 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.23 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Ratio Range: | 30:1 | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

