How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AJ: | 7.25 |
| LL: | 4.25 in | P: | 3.69 in |
| LQ1: | 7.77 in | AK: | 8.5 |
| I: | 6.1 in | V: | 2.75 in |
| D: | 4.5 | AA: | 14 |
| AE2: | 0.63 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | BD: | 9 |
| G: | 3.26 | AG: | 8.5 |
| T: | 1.938 | BE1: | 0.5 in |
| AB: | 6.38 | BF: | 0.53 |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.938 in | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Ratio: | 5:1 | Output RPM: | 339 |
| Input HP @ 1750 RPM: | 15.5 | Center Distance (in): | 4.25 |
| Series Code: | OE | Input Bore (C Face): | 1.625 |
| Bore Code: | 31 | Model Code: | 42YF |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Service Factor: | 1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

