How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | D: | 4.5 |
| AJ: | 7.25 | AB: | 6.38 |
| T: | 1.938 | BD: | 9 |
| LQ1: | 7.77 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| AF: | 0.38 | AA: | 14 |
| LL: | 4.25 in | AK: | 8.5 |
| BF: | 0.53 | I: | 6.1 in |
| P: | 3.69 in | V: | 2.75 in |
| BE1: | 0.5 in | AE2: | 0.63 |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 1.625 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output RPM: | 35 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.938 in |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 3.39 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250TC | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Bore Code: | 31 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Input RPM: | 1,750 |
| Series Code: | OE | Gear Type: | Worm |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

