How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | P: | 3.69 in |
| H: | 0.53 in | AJ: | 7.25 |
| BD: | 9 | LL: | 4.25 in |
| AG: | 8.5 | BE1: | 0.5 in |
| T: | 1.938 | LQ1: | 7.77 in |
| I: | 6.1 in | AK: | 8.5 |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| G: | 3.26 | AE2: | 0.63 |
| V: | 2.75 in | AB: | 6.38 |
| D: | 4.5 | AA: | 14 |
Technical Specifications
| Model Code: | 42YF | Input Bore (C Face): | 1.625 |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Series Code: | OE | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Input HP @ 1750 RPM: | 3.39 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| Motor Frame Size: | 250TC | Gear Type: | Worm |
| Input Keyway (C Face): | 3/8 X 3/16 | Center Distance (in): | 4.25 |
| Output RPM: | 35 | Output Diameter (in): | 1.938 in |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

