How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AG: | 8.5 |
| BD: | 9 | V: | 2.75 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | I: | 6.1 in |
| AE2: | 0.63 | AJ: | 7.25 |
| LL: | 4.25 in | G: | 3.26 |
| D: | 4.5 | AK: | 8.5 |
| LQ1: | 7.77 in | T: | 1.938 |
| AA: | 14 | H: | 0.53 in |
| BF: | 0.53 | AB: | 6.38 |
Technical Specifications
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.938 in | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.625 | Output RPM: | 29.2 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Model Code: | 42YF | Input HP @ 1750 RPM: | 2.7 |
| Series Code: | OE | Gear Type: | Worm |
| Assembly: | YF-2 | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 3/8 X 3/16 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

