How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| G: | 3.26 | AK: | 8.5 |
| LQ1: | 7.77 in | BE1: | 0.5 in |
| BF: | 0.53 | AA: | 14 |
| V: | 2.75 in | BD: | 9 |
| D: | 4.5 | AB: | 6.38 |
| P: | 3.69 in | AJ: | 7.25 |
| AE2: | 0.63 | H: | 0.53 in |
| T: | 1.938 | LL: | 4.25 in |
| AG: | 8.5 | AF: | 0.38 |
Technical Specifications
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Bore Code: | 31 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 233 |
| No. of Gear Reductions: | Single | Model Code: | 42YF |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Ratio Range: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input HP @ 1750 RPM: | 14.1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.625 | Service Factor: | 1 |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Output Diameter (in): | 1.938 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

