How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | BF: | 0.53 |
| T: | 1.938 | I: | 6.1 in |
| AB: | 6.38 | P: | 3.69 in |
| AA: | 14 | AK: | 8.5 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| LL: | 4.25 in | BE1: | 0.5 in |
| AJ: | 7.25 | BD: | 9 |
| H: | 0.53 in | LQ1: | 7.77 in |
| AE2: | 0.63 | G: | 3.26 |
| V: | 2.75 in | AF: | 0.38 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 14.1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Output RPM: | 233 | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Bore Code: | 31 |
| Input Keyway (C Face): | 3/8 X 3/16 | Model Code: | 42YF |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input Bore (C Face): | 1.625 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Diameter (in): | 1.938 in |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

