How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LL: | 4.25 in |
| BD: | 9 | I: | 6.1 in |
| AB: | 6.38 | AG: | 8.5 |
| AK: | 8.5 | G: | 3.26 |
| P: | 3.69 in | AA: | 14 |
| AE2: | 0.63 | AF: | 0.38 |
| BF: | 0.53 | V: | 2.75 in |
| H: | 0.53 in | LQ1: | 7.77 in |
| Center Distance (in): | 4.25 in | T: | 1.938 |
| BE1: | 0.5 in | D: | 4.5 |
Technical Specifications
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/8 X 3/16 |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Model Code: | 42YF | Ratio: | 80:1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Motor Frame Size: | 250TC | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Diameter (in): | 1.938 in | Input Bore (C Face): | 1.625 |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Bore Code: | 31 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 1.79 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

