How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AJ: | 7.25 |
| AG: | 8.5 | H: | 0.53 in |
| T: | 1.938 | LQ1: | 7.77 in |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| D: | 4.5 | BE1: | 0.5 in |
| BD: | 9 | AB: | 6.38 |
| V: | 2.75 in | P: | 3.69 in |
| AA: | 14 | AK: | 8.5 |
| LL: | 4.25 in | I: | 6.1 in |
| AF: | 0.38 | BF: | 0.53 |
Technical Specifications
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.625 |
| Input Style: | C-Face Quill | Bore Code: | 31 |
| Input Keyway (C Face): | 3/8 X 3/16 | Input HP @ 1750 RPM: | 1.79 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Ratio: | 80:1 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Series Code: | OE |
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Model Code: | 42YF | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Motor Frame Size: | 250TC |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

