How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| LQ1: | 7.77 in | AF: | 0.38 |
| I: | 6.1 in | LL: | 4.25 in |
| AA: | 14 | AE2: | 0.63 |
| G: | 3.26 | BF: | 0.53 |
| BE1: | 0.5 in | AG: | 8.5 |
| T: | 1.938 | AJ: | 7.25 |
| D: | 4.5 | H: | 0.53 in |
| AK: | 8.5 | P: | 3.69 in |
| BD: | 9 | AB: | 6.38 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Series Code: | OE |
| Assembly: | YF-2 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.79 | Product Type: | Right Angle |
| Ratio: | 80:1 | Gear Type: | Worm |
| Output Diameter (in): | 1.938 in | Shaft Seal Material: | Viton |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Ratio Range: | 80:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Motor Frame Size: | 250TC |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Model Code: | 42YF | Bore Code: | 31 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

