How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AG: | 8.5 |
| BE1: | 0.5 in | G: | 3.26 |
| AA: | 14 | AB: | 6.38 |
| P: | 3.69 in | AE2: | 0.63 |
| AF: | 0.38 | T: | 1.938 |
| BF: | 0.53 | AK: | 8.5 |
| BD: | 9 | LQ1: | 7.77 in |
| H: | 0.53 in | D: | 4.5 |
| I: | 6.1 in | AJ: | 7.25 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Input Bore (C Face): | 1.625 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 31 | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/8 X 3/16 |
| Gear Type: | Worm | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Ratio Range: | 80:1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.938 in |
| Reducer: | Worm - Right Angle | Model Code: | 42YF |
| Input RPM: | 1,750 | Output RPM: | 21.9 |
| Input HP @ 1750 RPM: | 1.79 | Motor Frame Size: | 250TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

