How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AG: | 8.5 |
| AE2: | 0.63 | BE: | 0.38 in |
| AF: | 0.38 | BD: | 5.88 |
| AJ: | 5.88 | AA: | 14 |
| BF: | 0.41 | Center Distance (in): | 4.25 in |
| D: | 4.5 | T: | 1.938 |
| AB: | 6.38 | P: | 3.69 in |
| LQ: | 6.45 in | AK: | 4.5 |
| V: | 2.75 in | LL: | 4.25 in |
| H: | 0.53 in | I: | 6.1 in |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 31 |
| Motor Frame Size: | 56C | Model Code: | 42YF |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 12.9 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.938 in | Series Code: | OE |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 175 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

