How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| P: | 3.69 in | I: | 6.1 in |
| AJ: | 5.88 | BD: | 5.88 |
| D: | 4.5 | V: | 2.75 in |
| AF: | 0.38 | BF: | 0.41 |
| BE: | 0.38 in | AK: | 4.5 |
| T: | 1.938 | AE2: | 0.63 |
| AB: | 6.38 | LQ: | 6.45 in |
| AA: | 14 | LL: | 4.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Bore Code: | 31 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.2 |
| Service Factor: | 1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Model Code: | 42YF |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Motor Frame Size: | 56C | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Ratio: | 100:1 | Output Diameter (in): | 1.938 in |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

