How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AF: | 0.38 |
| AG: | 8.5 | T: | 1.938 |
| H: | 0.53 in | D: | 4.5 |
| BF: | 0.41 | V: | 2.75 in |
| AB: | 6.38 | AJ: | 5.88 |
| BE: | 0.38 in | AA: | 14 |
| LQ: | 6.45 in | AK: | 4.5 |
| LL: | 4.25 in | AE2: | 0.63 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| G: | 3.26 | P: | 3.69 in |
Technical Specifications
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Bore Code: | 31 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output RPM: | 117 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Ratio: | 15:1 |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 9.3 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Model Code: | 42YF | Product Type: | Right Angle |
| Output Diameter (in): | 1.938 in | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

