How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | BE: | 0.38 in |
| AG: | 8.5 | D: | 4.5 |
| BF: | 0.41 | AB: | 6.38 |
| BD: | 5.88 | AF: | 0.38 |
| AK: | 4.5 | V: | 2.75 in |
| AA: | 14 | AE2: | 0.63 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | I: | 6.1 in |
| H: | 0.53 in | P: | 3.69 in |
| AJ: | 5.88 | T: | 1.938 |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Motor Frame Size: | 56C | Output Key: | 1/2 X 3.38 |
| Bore Code: | 31 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output RPM: | 117 |
| Output Shaft Assembly Code: | 2 | Ratio: | 15:1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.938 in |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 9.3 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Model Code: | 42YF |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

