How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AB: | 6.38 |
| V: | 2.75 in | AK: | 4.5 |
| AE2: | 0.63 | D: | 4.5 |
| H: | 0.53 in | LL: | 4.25 in |
| T: | 1.938 | BD: | 5.88 |
| AA: | 14 | AG: | 8.5 |
| G: | 3.26 | BF: | 0.41 |
| P: | 3.69 in | LQ: | 6.45 in |
| BE: | 0.38 in | AF: | 0.38 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Service Factor: | 1 | Ratio: | 20:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.938 in |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 7.59 |
| Series Code: | OE | Bore Code: | 31 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 20:1 |
| Model Code: | 42YF | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

