How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AA: | 14 |
| LL: | 4.25 in | H: | 0.53 in |
| AF: | 0.38 | BD: | 5.88 |
| T: | 1.938 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | LQ: | 6.45 in |
| G: | 3.26 | I: | 6.1 in |
| AB: | 6.38 | BE: | 0.38 in |
| AK: | 4.5 | D: | 4.5 |
| BF: | 0.41 | AG: | 8.5 |
| AJ: | 5.88 | P: | 3.69 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Bore Code: | 31 |
| Input Style: | C-Face Quill | Output RPM: | 70 |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 6.24 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 1.938 in | Input RPM: | 1,750 |
| Model Code: | 42YF | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Assembly: | YF-2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 25:1 |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

